Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
KL/KD/KS-AELK - Swivel castor
Bill of material
KL 125 AELK
ORDERNO
Article-number
KL 125 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
300 kg
H
Overall height H
163 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
104.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices